
FAHRENHEIT 10000 Laboratory
Fahrenheit 10000 Laboratory performs temperature-rise and electrical tests on low-voltage equipments with alternative or direct current.
Fahrenheit 10000 Laboratory is accredited by COFRAC in compliance with NF EN ISO/IEC 17025 standards. It guarantees its skills and impartiality by its quality system management.
Tests performed in Laboratory are based on normative methods.
To learn more about tests under accreditation, see hereafter.

Accreditation N°1-6370
Scope available on
www.cofrac.fr
Temperature-rise test
Check temperature-rise limits of an electrical assembly by current injection
• IEC 61439-1
• NF EN IEC 61439-1
• NF EN 50123-1

The laboratory is equipped with a room for temperature rise tests. It is able to deliver currents up to 6300 A AC / 8000 A DC on the electrical assembly under test, and up to 140 points of simultaneous temperature rise measurements.
References standards:
- IEC 61439-1
- NF EN IEC 61439-1
- NF EN 50123-1
Laboratory characteristics :
- Current:
- Up to 6300 A AC at 10V
- 630 A AC at 40 V
- 250 A AC at 80 V
- 6000 A DC at 10 V
- Number of measuring points: up to 140
- Frequency: 50/60 Hz
- Ambient temperature: from 20 to 35 °C
- Resolution : 0,01°C
Power-frequency withstand voltage test
Check insulation level of an electrical assembly by voltage injection
• IEC 61439-1
• NF EN IEC 61439-1
• NF EN 50123-1

The dielectric test is used to check the insulation level of an electrical assembly (construction rules for clearances and creepage distances) by injecting a voltage (up to 15 kV).
References standards:
- IEC 61439-1
- NF EN IEC 61439-1
- NF EN 50123-1
Laboratory characteristics :
- 0 to 5 kV (61439-1)
- 0 to 15 kV (50123-1)
- Resolution : 1 µA
Insulation test
Check resistance of an electrical assembly to avoid leakage currents
• IEC 61439-1
• NF EN IEC 61439-1

The quality of materials and interconnections varies resistance value. This resistance is measured to ensure the absence of leakage current in the electrical assembly under test.
References standards:
- IEC 61439-1
- NF EN IEC 61439-1
Laboratory characteristics :
- Up to 1 MΩ
- Resolution : 0,1 V
Clearances and creepage distances test
Check distances to avoid electric arcs
• IEC 61439-1
• NF EN IEC 61439-1

Checking clearances and creepage distances ensures that construction rules have been respected to avoid electric arcs.
References standards:
- IEC 61439-1
- NF EN IEC 61439-1
Laboratory characteristics :
- Imperial and Metric
- Up to 150 mm
- Resolution : 0,01 mm
Effective earth continuity between grounds test
Check continuity of grounds to avoid equipotential voltage appearance
• IEC 61439-1
• NF EN IEC 61439-1

The purpose of this test is to check the continuity of grounds, in order to avoid any risk of dangerous equipotential voltage appearing on any part of the electrical assembly under test.
References standards:
- IEC 61439-1
- NF EN IEC 61439-1
Laboratory characteristics :
- Ω under 10 A
- Resolution : 100 nΩ

FAHRENHEIT 10000 Laboratory
To learn more about our laboratory, feel free to contact us.